Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
Z (DIN 46320-C4-Ms with Seal ring No. 6 with additional strain relief) Metr. - Miscellaneous cable glands
Bill of material
Z (DIN 46320-C4-Ms with Seal ring No. 6 with additional strain relief) 1.105.1200.51
AG
Thread
M 12 x 1.5
D1
6-8 mm
GL
5 mm
H
22.0 mm
SW
14/16 mm
DT
Operating Temperature
BN
Order No.
1.105.1200.51
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices